- 400-1600A - 1200A thru bus rating - UL Standard # UL67 - UL file # E25506 - AIC rating (100K AIC) - Voltage: Single phase 120/240V AC max Three phase 240V AC max - All swing latches and rivets are stainless steel - NEMA 3R rated - G90 galvanized steel - ANSI 61 paint | - QuickSystem™ features - Standard compression lug capability - Invertibility - 750 kcmil AL wire options for most models - 100K AIC standard for all models - Line and load capability | Catalog Cut Sheets KO Diagrams |