Power Mod’s core offering of Residential Meter Stacks, type WMM, offers the widest product offering and flexibility in the industry. Each meter stack houses the QuickSystem™ features to maximize productivity and minimize labor costs. To aid in productivity and labor cost reductions our 225 Amp meter stacks feature a new breaker - the “QS”. The QS breaker adds to the Siemens exclusive feature set on our new 225 Amp Residential Meter Stacks.
Benefits of the “QS” include:
An exclusive 6 high 225 Amp meter stack at the same height as our 125 Amp meter stack -225 to
125 conversion: No conversion kit needed.
Single right hand bend wiring - saves time and wire
100K AIC offered from 100 up to 225 Amps
Quick Reference | Features | Resources |
|---|
- 2-6 gang - 1200 Amp thru bus - 125/225 Amp per position Voltage: 120/240V AC single phase 120/208V AC 3 phase 240/120V AC 3 phase - UL file no. E27100 - UL standard 67 & 414 - ANSI 61 paint - AIC rating (65k & 100k) - All swing latches and rivets are stainless steel - NEMA 3R rated | - QuickSystem Features - Exclusive knock out plate offers flexiblity when pulling wires to stac - New breaker supports keep breakers level and straight - Moveable neutrals and grounds to save wire | Catalog Cut Sheets KO Diagrams Wiring Diagrams |