Installing standby generators after home construction is complete can be costly and time consuming. With the new Siemens generator ready load center, wiring and plumbing in place, the homeowner can save thousands of dollars. The generator ready load center has two interiors. During normal operating utility conditions, both interiors are powered. During generator back up conditions, only the lower interior containing critical circuits is powered. More