Skip to Content
Skip over Language Selection
Skip over Primary Navigation
Skip over secondary navigation
Siemens small portable generators (up to 14 kW) are designed with user ease in mind. These come with either a recoil starter or electric starter and in a variety of sizes. Contained in a steel frame with wheels for easy relocation, these generators are powered by gasoline stored in a provided gas tank. They are great for temporary use for limited back up power, construction site power, or for recreational use (tailgating, camping, etc.). Ideal for use with Siemens Generator Interlock kits.
Standard Features
Variety of recepticles (depends on unit)
Self contained gas tank (size depends on unit)
Self lubricating engine
Low noise muffler
2 year warranty
Factory installed hour meter
Low oil shutdown
Current Offering
5 kW Recoil Start (PG005)
More catalog numbers to come.
Siemens large portable generators (15kW and up) are contained in a steel frame with wheels for easy relocation. The generators are powered by gasoline stored in a provided gas tank. Unlike standby generators, these generators require manual refueling, but are great for temporary use for limited back up power, or for construction site power. These generators eliminate the need for temporary power poles and utility hook ups. The variety of receptacles offers convienece in any application. Ideal for use with SIemens Generator Interlock kits.
Provided with 7 receptacles- 12V DC, 10A- 120V AC, 20A Duplex- 120V AC, 20A Duplex GFCI- 120V AC, 30A Locking Type (2)- 120V240V AC, 30A Locking Type- 120V240V AC, 50A
Full pressure lubrication
Single point lifting
Spin-on oil filter
Automatic idle control
Low oil pressure shutdown
Solid state voltage regulator
GFCI protection
Anti-vibration system
Circuit breakers included
Battery charge cables
Maintenance free battery
Full 1-14" tubular frame
Pneumatic wheel kit
Electronic governor
Tune-up kit
Just like an engine in an automobile, generator engines require routine maintenance. Service kits which include oil and filters are available and are selected based on engine size. Touch up paint is also available to help cover minor scratches.
Contact & Online Ordering
Literature
Technical Information
Training