Skip to Content


Content

Standby Power Generators

What is a standby power generator?  

 
 

Largest offering in the industry

The Siemens offering is the widest in the industry. Units are available from 7kW all the way up to 150 kW. Siemens also offers:

 

Industry leading system controls

Type “R” Digital Controller
Siemens Type “R” Digital Controller
with built--in governor control monitors the the utility voltage and displays system faults such as overcrank, overspeed, high coolant temperature, low coolant level, low oil pressure, and low battery. This high--quality controller also oversees the transfer switch, exercise function, and the Quiet-Test™ feature.

PowerManager “H” Type
Siemens new PowerManager “H” Type brings generator control and monitoring to a new level of sophistication. It’s not only ahead of the competition, it’s ahead of its time. This full-featured controller boasts 32--bit processing for quick and simultaneous monitoring of all
key generator functions, including engine protection, voltage regulation, and governor regulation.