For over 50 years, North American industry has relied on the Siemens National Service Center for motor and transformer repair solutions, proven with real-world success at maximizing reliability and enhancing competitiveness. By continually expanding and diversifying this facility’s capabilities, Siemens strives to make the service center the ultimate provider of motor and transformer optimization services for a worldwide customer base.
The National Service Center Offers:
Complete in-house machining capabilities
Access to an unmatched global pool of motor and transformer engineering expertise
Advanced inspection and testing technologies, with all test equipment calibrated and traceable to NIST standards
Rewinds and uprates that exceed specifications
The centrally located 35,000 ft2 facility provides:
11’ x 8’ VPI system
13.8kV AC and 600V DC testing capability
150 ft2 bake oven
50-ton crane capacity
100 ft2 test bed
15' deep detanking pit
500 ft2 burn-out oven
500 ft2 spray booth
600-ton press
Atmospherically controlled clean room
Complete in-house machine shop
Digital test station
Full ANSI testing up to 650kV BIL
Oil vacuum and degassing system
Oven temperature control and monitoring system
Transformer shell and core form
Truck and rail plant access
Up to 75MVA base rated