Skip to Content


Content

Combination Type Arc-Fault Circuit Interrupter (AFCI)

Required on January 1, 2008 by 2005 NEC
2005 NEC Section 210.12

Dwelling Unit Bedrooms. All 120-volt, single phase, 15- and 20-ampere branch circuits supplying outlets installed in dwelling unit bedrooms shall be protected by a listed arc-fault circuit interrupter, combination type installed to provide protection of the branch circuit. Branch/feeder AFCIs shall be permitted to be used to meet the requirements of 210.12(B) until January 1, 2008.

Check out the unique troubleshooting features of the Combination Type AFCI.